Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A A high quality hose to handle oil, diesel, fuel oil and other petroleum products for home delivery. Also suitable for handling regular and unleaded gasolines up to 93 octane and bio-diesels up to B20.

Construction

Tube

N/A Black Class A Nitrile, High Oil Resistance.

Reinforcement

N/A Spiral Polyester Yarn with Static Wire.

Cover

N/A Red Class A Nitrile/PVC, High Oil Resistance.

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºF-40 ºC

Service Temperature Range [Max]

N/A 150 ºF70 ºC

Features and Advantages

Features and Advantages

N/A
  • Long lengths on reels.
  • High oil resistance (Class A) rated tube and cover.

Branding

Branding

N/A REDI-TRANSFER FUEL OIL DELIVERY SIZE-WP-MADE IN USA

Packaging

Packaging

N/A Cut Lengths and Bulk Reels (Maximum 3 pcs. on Reel).

Nominal Specifications

Color

N/A Red

ID

N/A 1 in

OD

N/A 1.50 in

Working Pressure

N/A 250 psi

Length

N/A 150 ft

Weight (Per pc)

N/A 71 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Red Fuel Oil Discharge Hose