Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Part Number

Color

ID

OD

Working Pressure

Reel Length

Weight (per Pc.)

N/A Red N/A 1/4 in N/A 0.62 in N/A 300 psi N/A 700 ft N/A 112 lb
N/A Red N/A 3/8 in N/A 0.69 in N/A 300 psi N/A 700 ft N/A 126 lb
N/A Red N/A 1/2 in N/A 0.84 in N/A 300 psi N/A 700 ft N/A 175 lb
N/A Red N/A 3/4 in N/A 1.15 in N/A 300 psi N/A 700 ft N/A 294 lb
N/A Red N/A 1 in N/A 1.43 in N/A 300 psi N/A 700 ft N/A 441 lb
N/A Red N/A 1 1/4 in N/A 1.78 in N/A 250 psi N/A 500 ft N/A 405 lb
N/A Red N/A 1 1/2 in N/A 2.03 in N/A 250 psi N/A 400 ft N/A 380 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1