Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Diesel
  • Fuel oil
  • Oil
  • Other petroleum products

Construction

Tube

N/A Black Nitrile, RMA Class A Oil Resistant.

Reinforcement

N/A Spiral polyester yarn.

Cover

N/A Red Nitrile/PVC, RMA Class A Oil Resistant.

Service Temperature Range

Service Temperature [Min]

N/A -20 ºF-29 ºC

Service Temperature [Max]

N/A 180 ºF82 ºC

Features and Advantages

Features and Advantages

N/A
  • Long Lengths on Reels.
  • High Oil Resistance (Class A) Rated Tube and Cover.
  • Non-Conductive - tested to exceed minimum electrical resistance greater than one (1) MEGOHM per inch of hose length at 1000 Volts DC.

Branding

Branding

N/A REDI-MAX HIGH OIL RESIST. NON-CONDUCTIVE-SIZE-WP-MADE IN USA

Packaging

Packaging

N/A Maximum 2 pcs. on Reel.

Nominal Specifications

Color

N/A Red

ID

N/A 1 in

OD

N/A 1.43 in

Working Pressure

N/A 300 psi

Reel Length

N/A 700 ft

Weight (per Pc.)

N/A 441 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Oil Resistant Service Hose

Style

N/A High Oil-resistant General Service Hose

Material

N/A Class A Nitrile

Oil Resistance

N/A High

Note

Note

N/A Also suitable for handling regular and unleaded gasolines up to 93 octane and bio-diesels up to B20.

Cut lengths of 50 or 100 feet available.