Redi-Lock 300 Push-On Hose
Kuriyama Industrial Rubber Hoses
Part Number |
Color |
ID |
OD |
Working Pressure |
Reel Length |
Weight (Per pc) |
|---|---|---|---|---|---|---|
| REDI-LOC-04X700 | Color N/A Black | ID N/A 1/4 in | OD N/A 1/2 in | Working Pressure N/A 300 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 70 lb |
| REDI-LOC-06X700 | Color N/A Black | ID N/A 3/8 in | OD N/A 5/8 in | Working Pressure N/A 300 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 91 lb |
| REDI-LOC-08X700 | Color N/A Black | ID N/A 1/2 in | OD N/A 3/4 in | Working Pressure N/A 300 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 112 lb |
| REDI-LOC-10X700 | Color N/A Black | ID N/A 5/8 in | OD N/A 29/32 in | Working Pressure N/A 300 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 161 lb |
| REDI-LOC-12X700 | Color N/A Black | ID N/A 3/4 in | OD N/A 1 1/32 in | Working Pressure N/A 300 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 182 lb |





