Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Air Tools
  • Low Pressure Pneumatic Systems
  • Robotic Welders
  • Water, Oil and Mild Chemical Solutions

Construction

Tube

N/A Black Nitrile, RMA Class A Oil Resistant.

Reinforcement

N/A Aramid Spiral Yarn.

Cover

N/A Black Nitrile/PVC, RMA Class A Oil Resistant.

Service Temperature Range

Service Temperature [Min]

N/A -30 ºF-34 ºC

Service Temperature [Max]

N/A 180 ºF82 ºC

Features and Advantages

Features and Advantages

N/A
  • Non-Conductive - Tested to one (1) megohm per inch resistance minimum.
  • MSHA approved flame resistant cover.
  • Easy to couple.
  • Long lengths on reels.

Branding

Branding

N/A REDI-LOCK NON-CONDUCTIVE 300 PSI <size> MADE IN USA MSHA1C - 114/03

Packaging

Packaging

N/A Maximum 2 pcs. on reel.
1/4" - 5/8" ID hoses supplied on plastic reels, 3/4" ID hoses supplied on wooden reels.

Nominal Specifications

Color

N/A Black

ID

N/A 1/4 in

OD

N/A 1/2 in

Working Pressure

N/A 300 psi

Reel Length

N/A 700 ft

Weight (Per pc)

N/A 70 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Non-Conductive Push-On Hose

Oil Resistance

N/A RMA - Class A

Note

Note

N/A Not recommended for unleaded gasoline
Cut lengths for this product are available from our Kuriyama Schaumburg, IL Warehouse location.