Redi-Lock® 250 Push-On-Hose
Kuriyama Industrial Rubber Hoses
Part Number |
Color |
ID |
OD |
Working Pressure |
Reel Length |
Weight (Per pc) |
|---|---|---|---|---|---|---|
| REDI-RED-04X700 | Color N/A Red | ID N/A 1/4 in | OD N/A 1/2 in | Working Pressure N/A 250 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 63 lb |
| REDI-RED-06X700 | Color N/A Red | ID N/A 3/8 in | OD N/A 5/8 in | Working Pressure N/A 250 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 84 lb |
| REDI-RED-08X700 | Color N/A Red | ID N/A 1/2 in | OD N/A 3/4 in | Working Pressure N/A 250 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 112 lb |
| REDI-BLU-04X700 | Color N/A Blue | ID N/A 1/4 in | OD N/A 1/2 in | Working Pressure N/A 250 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 63 lb |
| REDI-BLU-06X700 | Color N/A Blue | ID N/A 3/8 in | OD N/A 17/32 in | Working Pressure N/A 250 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 84 lb |
| REDI-BLU-08X700 | Color N/A Blue | ID N/A 1/2 in | OD N/A 3/4 in | Working Pressure N/A 250 psi | Reel Length N/A 700 ft | Weight (Per pc) N/A 112 lb |



