Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Air tools
  • Hot and cold water
  • Low pressure pneumatic systems
  • Water, oil and mild chemical solutions

Construction

Tube

N/A Black Nitrile, RMA Class A Oil Resistant.

Reinforcement

N/A Aramid Spiral Yarn.

Cover

N/A Red or blue Nitrile/PVC, RMA Class A Oil Resistant.

Service Temperature Range

Service Temperature [Min]

N/A -20 ºF-29 ºC

Service Temperature [Max]

N/A 180 ºF82 ºC

Features and Advantages

Features and Advantages

N/A
  • Easy to couple.
  • Long lengths on reels.

Branding

Branding

N/A REDI-LOCK 250 PSI <size> MADE IN USA

Packaging

Packaging

N/A Hoses supplied on plastic reels; maximum 2 pcs. on reel

Nominal Specifications

Color

N/A Blue

ID

N/A 3/8 in

OD

N/A 17/32 in

Working Pressure

N/A 250 psi

Reel Length

N/A 700 ft

Weight (Per pc)

N/A 84 lb

Specifications

Brand

N/A Kuriyama

Oil Resistance

N/A RMA - Class A

Note

Note

N/A Not recommended for unleaded gasoline
Cut lengths for this product are available from our Kuriyama Schaumburg, IL Warehouse location.