Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Color

ID

OD

Working Pressure

Coil Length

Weight (per Pc.)

N/A Black N/A 3/4 in N/A 1.13 in N/A 60 psi N/A 8 ft N/A 3.3 lb
N/A Black N/A 3/4 in N/A 1.13 in N/A 60 psi N/A 10 ft N/A 3.8 lb
N/A Black N/A 3/4 in N/A 1.13 in N/A 60 psi N/A 12 ft N/A 4.0 lb
N/A Black N/A 3/4 in N/A 1.13 in N/A 60 psi N/A 14 ft N/A 5.0 lb
N/A Black N/A 3/4 in N/A 1.13 in N/A 60 psi N/A 15 ft N/A 5.4 lb
N/A Black N/A 3/4 in N/A 1.13 in N/A 60 psi N/A 20 ft N/A 7.0 lb
N/A Black N/A 1 in N/A 1.38 in N/A 60 psi N/A 8 ft N/A 4.8 lb
N/A Black N/A 1 in N/A 1.38 in N/A 60 psi N/A 10 ft N/A 5.8 lb
N/A Black N/A 1 in N/A 1.38 in N/A 60 psi N/A 12 ft N/A 6.7 lb
N/A Black N/A 1 in N/A 1.38 in N/A 60 psi N/A 14 ft N/A 7.5 lb
N/A Black N/A 1 in N/A 1.38 in N/A 60 psi N/A 15 ft N/A 8.0 lb
N/A Black N/A 1 in N/A 1.38 in N/A 60 psi N/A 20 ft N/A 10.5 lb
N/A Black N/A 3/4 in N/A 1.13 in N/A 60 psi N/A 700 ft N/A 203.0 lb
N/A Black N/A 1 in N/A 1.38 in N/A 60 psi N/A 700 ft N/A 315.0 lb
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1