Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Agricultural equipment fuel filler hose
  • Electrical pumps; built-in static wire provides safety
  • Farm or barrel-type pumps
  • Fuel dispensing hose for construction and industrial equipment

Construction

Tube

N/A Black Class A Nitrile, High Oil Resistance.

Reinforcement

N/A Polyester Cord with Static Wire.

Cover

N/A Black Class A Nitrile /PVC, High Oil Resistance.

Service Temperature Range

Service Temperature [Min]

N/A -20 ºF-29 ºC

Service Temperature [Max]

N/A 160 ºF70 ºC

Features and Advantages

Features and Advantages

N/A
  • A durable quality fuel dispensing hose - oil & abrasion resistant.

Branding

Branding

N/A REDI-FILL™ FARM TANK W/STATIC WIRE- SIZE- MADE IN USA

Packaging

Packaging

N/A Brass M X M coupled assembled lengths and reels (2 pcs. maximum).

Nominal Specifications

Color

N/A Black

ID

N/A 3/4 in

OD

N/A 1.13 in

Working Pressure

N/A 60 psi

Coil Length

N/A 15 ft

Weight (per Pc.)

N/A 5.4 lb

Specifications

Brand

N/A Kuriyama

Performance

N/A High Oil Resistance

Type

N/A Fuel Dispensing Hose Assembly

End Type A

N/A Brass M x M

End Size A

N/A 3/4

End Type B

N/A Brass M x M

End Size B

N/A 3/4

Note

Note

N/A This is not a UL approved hose and should not be used in curb pump hose applications.
3/4" assemblies packaged 10 per carton; 1" assemblies packaged 5 per carton; or sold individually.