Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Part Number

Color

ID

OD

Max. Working Pressure

Total Reel Length

Packaging (lengths per reel)

Weight

N/A Red N/A 1/4 in6 mm N/A 33/64 in13 mm N/A 300 psi N/A 600 ft N/A 1 x 600' N/A 0.106 lbs/ft
N/A Red N/A 5/16 in8 mm N/A 19/32 in15 mm N/A 300 psi N/A 600 ft N/A 1 x 600' N/A 0.132 lbs/ft
N/A Red N/A 3/8 in10 mm N/A 43/64 in17 mm N/A 300 psi N/A 600 ft N/A 1 x 600' N/A 0.161 lbs/ft
N/A Red N/A 1/2 in13 mm N/A 53/64 in21 mm N/A 300 psi N/A 500 ft N/A 1 x 500' N/A 0.227 lbs/ft
N/A Red N/A 5/8 in16 mm N/A 1 1/32 in26 mm N/A 300 psi N/A 500 ft N/A 1 x 500' N/A 0.344 lbs/ft
N/A Red N/A 3/4 in19 mm N/A 1 9/64 in29 mm N/A 300 psi N/A 400 ft N/A 1 x 400' N/A 0.388 lbs/ft
N/A Red N/A 1 in25 mm N/A 1 13/32 in36.0 mm N/A 300 psi N/A 400 ft N/A 1 x 400' N/A 0.529 lbs/ft
N/A Red N/A 1 1/4 in32 mm N/A 1 3/4 in44 mm N/A 300 psi N/A 200 ft N/A 1 x 200' N/A 0.752 lbs/ft
N/A Red N/A 1 1/2 in38 mm N/A 2 1/8 in54 mm N/A 300 psi N/A 200 ft N/A 1 x 200' N/A 1.191 lbs/ft
N/A Red N/A 2 in51 mm N/A 2 19/32 in66 mm N/A 300 psi N/A 200 ft N/A 1 x 200' N/A 1.444 lbs/ft
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1