Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Air and water service where contact with oil or oily mists is frequent
  • Use in manufacturing plants, maintenance shops, and industrial facilities requiring high oil resistance and electrical non-conductivity
  • Air compressors
  • Pneumatic tools
  • Equipment in environments exposed to lubricants or petroleum-based fluids
  • Fuel transfer applications involving unleaded gasoline and diesel fuel

Construction

Tube

N/A Black NBR, ARPM Class A High Oil Resistant

Reinforcement

N/A Braided polyester yarn

Cover

N/A Red NBR/PVC, ARPM Class A High Oil Resistant

Service Temperature Range

Service Temperature [Min]

N/A -20 ºF-29 ºC

Service Temperature [Max]

N/A 180 ºF82 ºC

Features and Advantages

Features and Advantages

N/A
  • Oil Resistant Tube - ARPM Class A (High Oil Resistance), suitable for use with unleaded gasoline and diesel fuel. Not recommended for biodiesel blends or kerosene.
  • Non-conductive Tube and Cover - Helps protect user from shock when used near high-voltage sources.
  • Braided-Construction Quality - Stable under pressure with minimal expansion and twisting.
  • Application Limitation - Intended for single-media fuel transfer only. Fuel aromatic content should not exceed 50%.

Packaging

Packaging

N/A Maximum 1 pc on reel.
1/4" - 1-1/2" ID hoses supplied on plastic reels
2" ID hoses supplied on wooden reels

Safety Factor

Safety Factor

N/A 3:1

Branding

Branding

N/A KURIYAMA GP300OILTM NON-CONDUCTIVE CLASS A OIL RESISTANT GPO-RD ID SIZE WP 300 PSI

Nominal Specifications

Color

N/A Red

ID

N/A 3/8 in10 mm

OD

N/A 43/64 in17 mm

Max. Working Pressure

N/A 300 psi

Total Reel Length

N/A 600 ft

Packaging (lengths per reel)

N/A 1 x 600'

Weight

N/A 0.161 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A General Service Hose