Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Color

ID

Working Pressure

Coil Length

Reel Length

Weight (per Pc.)

N/A Red, Green N/A 3/16 in N/A 200 psi N/A 25 ft N/A N/A 5 lb
N/A Red, Green N/A 3/16 in N/A 200 psi N/A 50 ft N/A N/A 8.8 lb
N/A Red, Green N/A 1/4 in N/A 200 psi N/A 25 ft N/A N/A 6.4 lb
N/A Red, Green N/A 1/4 in N/A 200 psi N/A 50 ft N/A N/A 12.1 lb
N/A Red, Green N/A 5/16 in N/A 200 psi N/A 25 ft N/A N/A 7.60 lb
N/A Red, Green N/A 5/16 in N/A 200 psi N/A 50 ft N/A N/A 14 lb
N/A Red, Green N/A 3/16 in N/A 200 psi N/A N/A 700 ft N/A 105 lb
N/A Red, Green N/A 1/4 in N/A 200 psi N/A N/A 700 ft N/A 147 lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1