Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • General Welding Service
  • Meets RMA IP-7-2011

Construction

Tube

N/A EPDM.

Reinforcement

N/A Spiral Polyester Yarns.

Cover

N/A Red and Green EPDM (Acetylene Use Only)

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 180 ºF82 ºC

Features and Advantages

Features and Advantages

N/A
  • EPDM Tube and Cover Coupled with Brass Welding Couplings

Oil Resistance

Oil Resistance

N/A Limited (Acetylene only).

Medium

N/A Acetylene Only

Branding

Branding

N/A Redi-Weld™ Grade R Acetylene only - STD, Duty-KX- Max. WP. 200 PSIG - Meets ARPM-IP-7-2011 couple with one inch long ferrules made in U.S.A.

Packaging

Packaging

N/A Coiled coupled assemblies in 25 and 50 foot lengths and reels (2 pcs. maximum).

Nominal Specifications

Color

N/A Red, Green

ID

N/A 3/16 in

Working Pressure

N/A 200 psi

Weight (per Pc.)

N/A 105 lb

Specifications

Brand

N/A Kuriyama

Reel Length

N/A 700 ft

Type

N/A Bulk Hose

Grade

N/A R