Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Part Number

Color

ID

OD

Max. Working Pressure

Total Reel Length

Packaging (lengths per reel)

Weight

N/A Black N/A 1/4 in6 mm N/A 33/64 in13 mm N/A 300 psi N/A 500 ft N/A 1 x 500' N/A 0.101 lbs/ft
N/A Black N/A 5/16 in8 mm N/A 19/32 in15 mm N/A 300 psi N/A 500 ft N/A 1 x 500' N/A 0.128 lbs/ft
N/A Black N/A 3/8 in10 mm N/A 22/32 in17.5 mm N/A 300 psi N/A 500 ft N/A 1 x 500' N/A 0.170 lbs/ft
N/A Black N/A 1/2 in13 mm N/A 53/64 in21.3 mm N/A 300 psi N/A 600 ft N/A 2 x 300' N/A 0.229 lbs/ft
N/A Black N/A 5/8 in16 mm N/A 15/16 in24 mm N/A 300 psi N/A 600 ft N/A 2 x 300' N/A 0.254 lbs/ft
N/A Black N/A 3/4 in19 mm N/A 1 5/32 in29.5 mm N/A 300 psi N/A 600 ft N/A 2 x 300' N/A 0.397 lbs/ft
N/A Black N/A 1 in25 mm N/A 1 13/32 in36.0 mm N/A 300 psi N/A 600 ft N/A 2 x 300' N/A 0.512 lbs/ft
N/A Black N/A 1 1/4 in32 mm N/A 1 25/32 in45.2 mm N/A 300 psi N/A 200 ft N/A 2 x 100' N/A 0.811 lbs/ft
N/A Black N/A 1 1/2 in38 mm N/A 2 1/8 in54 mm N/A 300 psi N/A 200 ft N/A 2 x 100' N/A 1.151 lbs/ft
N/A Red N/A 1 1/4 in32 mm N/A 1 25/32 in45.2 mm N/A 300 psi N/A 200 ft N/A 2 x 100' N/A 0.803 lbs/ft
N/A Black N/A 2 in51 mm N/A 2 19/32 in66 mm N/A 300 psi N/A 200 ft N/A 2 x 100' N/A 1.396 lbs/ft
N/A Red N/A 1/4 in6 mm N/A 33/64 in13 mm N/A 300 psi N/A 500 ft N/A 1 x 500' N/A 0.101 lbs/ft
N/A Red N/A 5/16 in8 mm N/A 19/32 in15 mm N/A 300 psi N/A 500 ft N/A 1 x 500' N/A 0.128 lbs/ft
N/A Red N/A 3/8 in10 mm N/A 22/32 in17.5 mm N/A 300 psi N/A 500 ft N/A 1 x 500' N/A 0.168 lbs/ft
N/A Red N/A 1/2 in13 mm N/A 53/64 in21.3 mm N/A 300 psi N/A 600 ft N/A 2 x 300' N/A 0.227 lbs/ft
N/A Red N/A 5/8 in16 mm N/A 15/16 in24 mm N/A 300 psi N/A 600 ft N/A 2 x 300' N/A 0.251 lbs/ft
N/A Red N/A 3/4 in19 mm N/A 1 5/32 in29.5 mm N/A 300 psi N/A 600 ft N/A 2 x 300' N/A 0.395 lbs/ft
N/A Red N/A 1 in25 mm N/A 1 13/32 in36.0 mm N/A 300 psi N/A 600 ft N/A 2 x 300' N/A 0.507 lbs/ft
N/A Red N/A 1 1/2 in38 mm N/A 2 1/8 in54 mm N/A 300 psi N/A 200 ft N/A 2 x 100' N/A 1.140 lbs/ft
N/A Red N/A 2 in51 mm N/A 2 19/32 in66 mm N/A 300 psi N/A 200 ft N/A 2 x 100' N/A 1.382 lbs/ft
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1