Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Air and water service in industrial, construction, and agricultural applications
  • Air compressors
  • Pneumatic tools
  • Spray equipment
  • Low-pressure transfer of non-corrosive liquids

Construction

Tube

N/A Black EPDM

Reinforcement

N/A Braided polyester yarn

Cover

N/A Black or Red EPDM

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 212 ºF100 ºC

Features and Advantages

Features and Advantages

N/A
  • Durable Construction - Long-lasting, resistant to wear, ozone, and hydrocarbons.
  • Uniform 300 PSI - All sizes rated to 300 PSI for safety.
  • Braided-Construction Quality - Stable under pressure with minimal expansion and twisting.

Packaging

Packaging

N/A Maximum 2 pcs. on reel.
1/4" - 3/4" ID hoses supplied on plastic reels.
2" ID hoses supplied on wooden reels.

Safety Factor

Safety Factor

N/A 3:1

Branding

Branding

N/A KURIYAMA GP300TM AIR & WATER GP-BK ID WP 300 PSI

Nominal Specifications

Color

N/A Red

ID

N/A 5/16 in8 mm

OD

N/A 19/32 in15 mm

Max. Working Pressure

N/A 300 psi

Total Reel Length

N/A 500 ft

Packaging (lengths per reel)

N/A 1 x 500'

Weight

N/A 0.128 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Air and Water Hose

Material

N/A EPDM Rubber