AUTOLOCK - Braided Push-On Hose AL Series
Kuriyama Industrial Rubber Hoses
Series Number |
Color |
ID |
OD |
Working Pressure |
Approximate Reel Length |
Packaging† (per reel) |
Weight |
|---|---|---|---|---|---|---|---|
| AL-04BK | Color N/A Black | ID N/A 1/4 in6 mm | OD N/A 0.51 in13 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.09 lbs/ft |
| AL-05BK | Color N/A Black | ID N/A 5/16 in8 mm | OD N/A 0.55 in14 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.10 lbs/ft |
| AL-06BK | Color N/A Black | ID N/A 3/8 in10 mm | OD N/A 0.63 in16 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.12 lbs/ft |
| AL-08BK | Color N/A Black | ID N/A 1/2 in13 mm | OD N/A 0.75 in19 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 550 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.15 lbs/ft |
| AL-10BK | Color N/A Black | ID N/A 5/8 in16 mm | OD N/A 0.91 in23 mm | Working Pressure N/A 350 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.21 lbs/ft |
| AL-12BK | Color N/A Black | ID N/A 3/4 in19 mm | OD N/A 1.06 in27 mm | Working Pressure N/A 300 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.25 lbs/ft |
| AL-16BK | Color N/A Black | ID N/A 1 in25 mm | OD N/A 1.34 in34 mm | Working Pressure N/A 250 psi | Approximate Reel Length N/A 200 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.35 lbs/ft |
| AL-04BU | Color N/A Blue | ID N/A 1/4 in6 mm | OD N/A 0.51 in13 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.09 lbs/ft |
| AL-06BU | Color N/A Blue | ID N/A 3/8 in10 mm | OD N/A 0.63 in16 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.12 lbs/ft |
| AL-08BU | Color N/A Blue | ID N/A 1/2 in13 mm | OD N/A 0.75 in19 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 550 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.15 lbs/ft |
| AL-10BU | Color N/A Blue | ID N/A 5/8 in16 mm | OD N/A 0.91 in23 mm | Working Pressure N/A 350 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.21 lbs/ft |
| AL-12BU | Color N/A Blue | ID N/A 3/4 in19 mm | OD N/A 1.06 in27 mm | Working Pressure N/A 300 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.25 lbs/ft |
| AL-16BU | Color N/A Blue | ID N/A 1 in25 mm | OD N/A 1.34 in34 mm | Working Pressure N/A 250 psi | Approximate Reel Length N/A 200 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.35 lbs/ft |
| AL-04GR | Color N/A Green | ID N/A 1/4 in6 mm | OD N/A 0.51 in13 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.09 lbs/ft |
| AL-06GR | Color N/A Green | ID N/A 3/8 in10 mm | OD N/A 0.63 in16 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.12 lbs/ft |
| AL-08GR | Color N/A Green | ID N/A 1/2 in13 mm | OD N/A 0.75 in19 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 550 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.15 lbs/ft |
| AL-10GR | Color N/A Green | ID N/A 5/8 in16 mm | OD N/A 0.91 in23 mm | Working Pressure N/A 350 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.21 lbs/ft |
| AL-12GR | Color N/A Green | ID N/A 3/4 in19 mm | OD N/A 1.06 in27 mm | Working Pressure N/A 300 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.25 lbs/ft |
| AL-04GY | Color N/A Gray | ID N/A 1/4 in6 mm | OD N/A 0.51 in13 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.09 lbs/ft |
| AL-06GY | Color N/A Gray | ID N/A 3/8 in10 mm | OD N/A 0.63 in16 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.12 lbs/ft |
| AL-08GY | Color N/A Gray | ID N/A 1/2 in13 mm | OD N/A 0.75 in19 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 550 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.15 lbs/ft |
| AL-10GY | Color N/A Gray | ID N/A 5/8 in16 mm | OD N/A 0.91 in23 mm | Working Pressure N/A 350 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.21 lbs/ft |
| AL-12GY | Color N/A Gray | ID N/A 3/4 in19 mm | OD N/A 1.06 in27 mm | Working Pressure N/A 300 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.25 lbs/ft |
| AL-04RD | Color N/A Red | ID N/A 1/4 in6 mm | OD N/A 0.51 in13 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.09 lbs/ft |
| AL-06RD | Color N/A Red | ID N/A 3/8 in10 mm | OD N/A 0.63 in16 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.12 lbs/ft |
| AL-08RD | Color N/A Red | ID N/A 1/2 in13 mm | OD N/A 0.75 in19 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 550 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.15 lbs/ft |
| AL-10RD | Color N/A Red | ID N/A 5/8 in16 mm | OD N/A 0.91 in23 mm | Working Pressure N/A 350 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.21 lbs/ft |
| AL-12RD | Color N/A Red | ID N/A 3/4 in19 mm | OD N/A 1.06 in27 mm | Working Pressure N/A 300 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.25 lbs/ft |
| AL-16RD | Color N/A Red | ID N/A 1 in25 mm | OD N/A 1.34 in34 mm | Working Pressure N/A 250 psi | Approximate Reel Length N/A 200 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.35 lbs/ft |
| AL-04YL | Color N/A Yellow | ID N/A 1/4 in6 mm | OD N/A 0.51 in13 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.09 lbs/ft |
| AL-06YL | Color N/A Yellow | ID N/A 3/8 in10 mm | OD N/A 0.63 in16 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 600 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.12 lbs/ft |
| AL-08YL | Color N/A Yellow | ID N/A 1/2 in13 mm | OD N/A 0.75 in19 mm | Working Pressure N/A 400 psi | Approximate Reel Length N/A 550 ft | Packaging† (per reel) N/A Max 3 pieces of various lengths | Weight N/A 0.15 lbs/ft |
| AL-10YL | Color N/A Yellow | ID N/A 5/8 in16 mm | OD N/A 0.91 in23 mm | Working Pressure N/A 350 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.21 lbs/ft |
| AL-12YL | Color N/A Yellow | ID N/A 3/4 in19 mm | OD N/A 1.06 in27 mm | Working Pressure N/A 300 psi | Approximate Reel Length N/A 350 ft | Packaging† (per reel) N/A Max 2 pieces of various lengths | Weight N/A 0.25 lbs/ft |