Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Air Tools
  • Pneumatic and low-pressure hydraulic systems
  • Lubricating oils, diesel fuel and antifreeze solutions
  • Water lines for and blow-forming machines
  • Robotic welders
  • Chemical and paper industries
  • Automation and machine tools

Construction

Tube

N/A Oil-resistant synthetic rubber NBR (ARPM Class A)

Reinforcement

N/A High-strength textile braid for secure fitting retention

Cover

N/A Abrasion, ozone, and flame resistant NBR cover (MSHA-approved)

Service Temperature Range

Service Temperature Range

N/A -40°F (-40°C) to +212°F (+100°C)*
-40°F (-40°C) to +160°F (+70°C) for air transfer*

Safety Factor

Safety Factor

N/A 4:1

Branding

Branding

N/A ALFAGOMMA - AUTOLOCK EVOLUTION - NON CONDUCTIVE ___ [ID Size] WP ___ PSI FLAME RESISTANT MSHA IC-152/21 - [Date Code]

Packaging

Packaging

N/A
  • Reels of various lengths (see chart)
  • Max two or three** pieces per reel (Min piece length 50')

Features and Advantages

Features and Advantages

N/A
  • Push-On Assembly: Easy to connect, no clamps or tools required.
  • Flame Resistance: MSHA-approved cover for safety in hazardous environments (No. IC-152/21).
  • Durable Construction: Long-lasting, resistant to wear, ozone, and hydrocarbons.
  • Oil Resistant Tube: Meets APRM Class A (High Oil Resistance) Rating, for use with gasoline, diesel, bio-diesel and kerosene.
  • Non-conductive Tube and Cover^: Helps protect user from shock when used near high-voltage sources.
  • Mandrel-Built Braided Construction Quality:
    • Stable under pressure with minimal expansion and twisting
    • Better kink resistance and dimensional consistency
    • Superior pressure tolerance compared to competitors
    • Highly flexible design, works well in tight spaces

Nominal Specifications

Color

N/A Gray

ID

N/A 1/4 in6 mm

OD

N/A 0.51 in13 mm

Working Pressure

N/A 400 psi

Approximate Reel Length

N/A 600 ft

Packaging (per reel)

N/A Max 3 pieces of various lengths

Weight

N/A 0.09 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Push-On Hose

Style

N/A Braided

Performance

N/A Non-Conductive Braided Construction

Oil Resistance

N/A ARPM - Class A

Note

Note

N/A **Max three pieces for 1/4" through 1/2" ID, max two pieces for 5/8" through 1"
^Meets a minimum of 1,000,000 ohms per inch resistance when tested with a 1,000-volt D.C. megger.