Kuri-Krimp™ Plated Steel Crimp Sleeves (Short Length) CRS-CS
Industrial Hose Crimping Sleeves
FEATURES AND ADVANTAGES
- Sleeves designed for use with a variety of fittings and couplings.
- Zinc plated steel.
- AISI 1008.
Part Number |
Ferrule ID |
Wall Thickness |
Length |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| CRS-CS13112S | Ferrule ID N/A 1.63 in41.4 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.260 in32.0 mm | Weight Each N/A 0.12 lb | Standard Carton N/A 128 |
| CRS-CS13113S | Ferrule ID N/A 1.81 in46.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.260 in32.0 mm | Weight Each N/A 0.12 lb | Standard Carton N/A 128 |
| CRS-CS13114S | Ferrule ID N/A 1.88 in47.8 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.260 in32.0 mm | Weight Each N/A 0.13 lb | Standard Carton N/A 128 |
| CRS-CS15115S | Ferrule ID N/A 1.94 in49.3 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.260 in32.0 mm | Weight Each N/A 0.15 lb | Standard Carton N/A 128 |
| CRS-CS15200S | Ferrule ID N/A 2.00 in50.80 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.46 in37.1 mm | Weight Each N/A 0.16 lb | Standard Carton N/A 128 |
| CRS-CS15201S | Ferrule ID N/A 2.06 in52.3 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.46 in37.1 mm | Weight Each N/A 0.16 lb | Standard Carton N/A 128 |
| CRS-CS15202S | Ferrule ID N/A 2.13 in54.1 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.46 in37.1 mm | Weight Each N/A 0.17 lb | Standard Carton N/A 128 |
| CRS-CS15203S | Ferrule ID N/A 2.19 in55.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.46 in37.1 mm | Weight Each N/A 0.17 lb | Standard Carton N/A 128 |
| CRS-CS20204S | Ferrule ID N/A 2.25 in57.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.81 in46.0 mm | Weight Each N/A 0.22 lb | Standard Carton N/A 80 |
| CRS-CS20206S | Ferrule ID N/A 2.38 in60.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.81 in46.0 mm | Weight Each N/A 0.23 lb | Standard Carton N/A 80 |
| CRS-CS20207S | Ferrule ID N/A 2.44 in62.00 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.81 in46.0 mm | Weight Each N/A 0.24 lb | Standard Carton N/A 80 |
| CRS-CS20208S | Ferrule ID N/A 2.50 in63.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.81 in46.0 mm | Weight Each N/A 0.25 lb | Standard Carton N/A 80 |
| CRS-CS20209S | Ferrule ID N/A 2.56 in65.0 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.81 in46.0 mm | Weight Each N/A 0.25 lb | Standard Carton N/A 80 |
| CRS-CS20210S | Ferrule ID N/A 2.63 in66.80 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.81 in46.0 mm | Weight Each N/A 0.26 lb | Standard Carton N/A 80 |
| CRS-CS20212S | Ferrule ID N/A 2.75 in69.9 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 1.81 in46.0 mm | Weight Each N/A 0.27 lb | Standard Carton N/A 80 |
| CRS-CS25214S | Ferrule ID N/A 2.88 in73.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.35 lb | Standard Carton N/A 60 |
| CRS-CS25300S | Ferrule ID N/A 3.00 in76.2 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.37 lb | Standard Carton N/A 60 |
| CRS-CS25302S | Ferrule ID N/A 3.13 in79.5 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.38 lb | Standard Carton N/A 60 |
| CRS-CS25304S | Ferrule ID N/A 3.25 in82.6 mm | Wall Thickness N/A 0.059 in1.5 mm | Length N/A 2.28 in57.9 mm | Weight Each N/A 0.40 lb | Standard Carton N/A 60 |
| CRS-CS30306S | Ferrule ID N/A 3.38 in85.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 2.44 in62.0 mm | Weight Each N/A 0.68 lb | Standard Carton N/A 40 |
| CRS-CS30307S | Ferrule ID N/A 3.44 in87.4 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 2.44 in62.0 mm | Weight Each N/A 0.69 lb | Standard Carton N/A 40 |
| CRS-CS30308S | Ferrule ID N/A 3.50 in88.9 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 2.44 in62.0 mm | Weight Each N/A 0.71 lb | Standard Carton N/A 40 |
| CRS-CS30309S | Ferrule ID N/A 3.56 in90.4 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 2.44 in62.0 mm | Weight Each N/A 0.72 lb | Standard Carton N/A 40 |
| CRS-CS30310S | Ferrule ID N/A 3.63 in92.20 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 2.44 in62.0 mm | Weight Each N/A 0.73 lb | Standard Carton N/A 40 |
| CRS-CS30311S | Ferrule ID N/A 3.69 in93.7 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 2.44 in62.0 mm | Weight Each N/A 0.75 lb | Standard Carton N/A 40 |
| CRS-CS30313S | Ferrule ID N/A 3.81 in96.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 2.44 in62.0 mm | Weight Each N/A 0.77 lb | Standard Carton N/A 40 |
| CRS-CS30400S | Ferrule ID N/A 4.00 in101.6 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 2.44 in62.0 mm | Weight Each N/A 0.80 lb | Standard Carton N/A 40 |
| CRS-CS40404S | Ferrule ID N/A 4.25 in108.00 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.31 in84.1 mm | Weight Each N/A 1.16 lb | Standard Carton N/A 30 |
| CRS-CS40406S | Ferrule ID N/A 4.38 in111.30 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.31 in84.1 mm | Weight Each N/A 1.19 lb | Standard Carton N/A 30 |
| CRS-CS40408S | Ferrule ID N/A 4.50 in114.30 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.31 in84.1 mm | Weight Each N/A 1.22 lb | Standard Carton N/A 30 |
| CRS-CS40409S | Ferrule ID N/A 4.56 in115.8 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.31 in84.1 mm | Weight Each N/A 1.24 lb | Standard Carton N/A 30 |
| CRS-CS40410S | Ferrule ID N/A 4.63 in117.6 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.31 in84.1 mm | Weight Each N/A 1.26 lb | Standard Carton N/A 30 |
| CRS-CS40411S | Ferrule ID N/A 4.69 in119.1 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.31 in84.1 mm | Weight Each N/A 1.27 lb | Standard Carton N/A 30 |
| CRS-CS40412S | Ferrule ID N/A 4.75 in120.7 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.31 in84.1 mm | Weight Each N/A 1.29 lb | Standard Carton N/A 30 |
| CRS-CS40413S | Ferrule ID N/A 4.81 in122.2 mm | Wall Thickness N/A 0.091 in2.3 mm | Length N/A 3.31 in84.1 mm | Weight Each N/A 1.31 lb | Standard Carton N/A 30 |