Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Sleeves designed for use with a variety of fittings and couplings.
  • Zinc plated steel.
MATERIAL SPECIFICATIONS
  • AISI 1008.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Sleeves designed for use with a variety of fittings and couplings.
  • Zinc plated steel.

Specifications

Ferrule ID

N/A 3.44 in87.4 mm

Wall Thickness

N/A 0.091 in2.3 mm

Length

N/A 2.44 in62.0 mm

Weight Each

N/A 0.69 lb

Standard Carton

N/A 40

Type

N/A Crimping Sleeves

Brand

N/A Kuriyama

Material

N/A Plated Steel