Spanner Wrench SW Series
Hydrant Wrenches/Adapters
FEATURES AND ADVANTAGES
- Designed for use with male and female pin lug couplings .
- Used to tighten collar on pin lugs to provide a tight seal.
- Ductile iron plated ASTM A536, Grade 65-45-12.
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SW150 | Size N/A 1 1/2 in | Weight Each N/A 0.44 lb | Standard Carton N/A 100 |
| SW200 | Size N/A 2 in | Weight Each N/A 0.60 lb | Standard Carton N/A 100 |
| SW250 | Size N/A 2 1/2 in | Weight Each N/A 0.68 lb | Standard Carton N/A 50 |
| SW300 | Size N/A 3 in | Weight Each N/A 0.99 lb | Standard Carton N/A 50 |
| SW400 | Size N/A 4 in | Weight Each N/A 1.30 lb | Standard Carton N/A 40 |