Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use with male and female pin lug couplings .
  • Used to tighten collar on pin lugs to provide a tight seal.
MATERIAL SPECIFICATIONS
  • Ductile iron plated ASTM A536, Grade 65-45-12.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use with male and female pin lug couplings .
  • Used to tighten collar on pin lugs to provide a tight seal.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Ductile iron plated ASTM A536, Grade 65-45-12.

Specifications

Brand

N/A Kuriyama

Size

N/A 3 in

Weight Each

N/A 0.99 lb

Standard Carton

N/A 50

Package Type

N/A Each

Type

N/A Spanner Wrench