Brass Hydrant Adapters BHYA Series
Hydrant Wrenches/Adapters
FEATURES AND ADVANTAGES
- Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
- Made of heavy-duty brass material.
- Brass adapters are more durable and heat resistant than aluminum adapters.
- Brass ASTM B584, Grade C85700.
Part Number |
Female Thread |
Male Thread |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| BHYA-24ST12GH | Female Thread N/A 1 1/2 NST in | Male Thread N/A 3/4 GHT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.52 lb | Standard Carton N/A 100 |
| BHYA-40ST12GH | Female Thread N/A 2 1/2 NST in | Male Thread N/A 3/4 GHT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.16 lb | Standard Carton N/A 50 |
| BHYA-40ST16SH | Female Thread N/A 2 1/2 NST in | Male Thread N/A 1 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.03 lb | Standard Carton N/A 50 |
| BHYA-40ST24SH | Female Thread N/A 2 1/2 NST in | Male Thread N/A 1 1/2 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.00 lb | Standard Carton N/A 40 |
| BHYA-40ST32SH | Female Thread N/A 2 1/2 NST in | Male Thread N/A 2 NPSH in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.07 lb | Standard Carton N/A 40 |
| BHYA-24ST24PT | Female Thread N/A 1 1/2 NST in | Male Thread N/A 1 1/2 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.60 lb | Standard Carton N/A 100 |
| BHYA-40ST12PT | Female Thread N/A 2 1/2 NST in | Male Thread N/A 3/4 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.90 lb | Standard Carton N/A 50 |
| BHYA-40ST16PT | Female Thread N/A 2 1/2 NST in | Male Thread N/A 1 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.02 lb | Standard Carton N/A 50 |
| BHYA-40ST24PT | Female Thread N/A 2 1/2 NST in | Male Thread N/A 1 1/2 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.91 lb | Standard Carton N/A 40 |
| BHYA-40ST32PT | Female Thread N/A 2 1/2 NST in | Male Thread N/A 2 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.11 lb | Standard Carton N/A 40 |
| BHYA-40ST24ST | Female Thread N/A 2 1/2 NST in | Male Thread N/A 1 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.98 lb | Standard Carton N/A 40 |
| BHYA-48ST40ST | Female Thread N/A 3 NST in | Male Thread N/A 2 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.72 lb | Standard Carton N/A 20 |
| BHYA-24SH24ST | Female Thread N/A 1 1/2 NPSH in | Male Thread N/A 1 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.60 lb | Standard Carton N/A 100 |
| BHYA-48SH40ST | Female Thread N/A 3 NPSH in | Male Thread N/A 2 1/2 NST in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 1.42 lb | Standard Carton N/A 20 |
| BHYA-24SH24PT | Female Thread N/A 1 1/2 NPSH in | Male Thread N/A 1 1/2 NPT in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.60 lb | Standard Carton N/A 100 |