FEATURES AND ADVANTAGES
- Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
- Made of heavy-duty brass material.
- Brass adapters are more durable and heat resistant than aluminum adapters.
- Brass ASTM B584, Grade C85700.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Specifications
Female Thread |
N/A 2 1/2 NST in |
Male Thread |
N/A 2 NPSH in |
Thread Type |
N/A NPSH, NST |
PSI Rating at 70oF |
N/A 300 psi |
Weight Each |
N/A 1.07 lb |
Standard Carton |
N/A 40 |
Package Type |
N/A Each |
Type |
N/A Hydrant Coupler |
Brand |
N/A Kuriyama |
End Type |
N/A NST |
Second End Type |
N/A NPSH |
Material |
N/A Brass |



