Brass Hose Nozzle BHN Series
Hydrant Wrenches/Adapters
FEATURES AND ADVANTAGES
- Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
- Made of heavy-duty brass material.
- Brass adapters are more durable and heat resistant than aluminum adapters.
- Brass ASTM B124, Grade C37700.
Part Number |
Female Thread Size |
Nozzle Hole Size |
Thread |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| BHN-1206GH | Female Thread Size N/A 3/4 GHT x 6 in | Nozzle Hole Size N/A 5/16 in | Thread N/A GHT in | PSI Rating at 70oF N/A 6 psi | Weight Each N/A 0.37 lb | Standard Carton N/A 100 |
| BHN-1206SH | Female Thread Size N/A 3/4 NPSH x 6 in | Nozzle Hole Size N/A 5/16 in | Thread N/A NPSH in | PSI Rating at 70oF N/A 6 psi | Weight Each N/A 0.37 lb | Standard Carton N/A 100 |
| BHN-1608SH | Female Thread Size N/A 1 NPSH x 8 in | Nozzle Hole Size N/A 5/16 in | Thread N/A NPSH in | PSI Rating at 70oF N/A 8 psi | Weight Each N/A 0.68 lb | Standard Carton N/A 50 |
| BHN-2010SH | Female Thread Size N/A 1 1/4 NPSH x 10 in | Nozzle Hole Size N/A 7/16 in | Thread N/A NPSH in | PSI Rating at 70oF N/A 10 psi | Weight Each N/A 1.23 lb | Standard Carton N/A 30 |
| BHN-2410SH | Female Thread Size N/A 1 1/2 NPSH x 10 in | Nozzle Hole Size N/A 1/2 in | Thread N/A NPSH in | PSI Rating at 70oF N/A 10 psi | Weight Each N/A 1.32 lb | Standard Carton N/A 30 |
| BHN-2410ST | Female Thread Size N/A 1 1/2 NST x 10 in | Nozzle Hole Size N/A 1/2 in | Thread N/A NST in | PSI Rating at 70oF N/A 10 psi | Weight Each N/A 1.32 lb | Standard Carton N/A 30 |
| BHN-3212SH | Female Thread Size N/A 2 NPSH x 12 in | Nozzle Hole Size N/A 13/16 in | Thread N/A NPSH in | PSI Rating at 70oF N/A 12 psi | Weight Each N/A 2.09 lb | Standard Carton N/A 20 |
| BHN-4012SH | Female Thread Size N/A 2 1/2 NPSH x 12 in | Nozzle Hole Size N/A 13/16 in | Thread N/A NPSH in | PSI Rating at 70oF N/A 12 psi | Weight Each N/A 2.87 lb | Standard Carton N/A 20 |
| BHN-4012ST | Female Thread Size N/A 2 1/2 NST x 12 in | Nozzle Hole Size N/A 13/16 in | Thread N/A NST in | PSI Rating at 70oF N/A 12 psi | Weight Each N/A 2.87 lb | Standard Carton N/A 15 |