Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
  • Made of heavy-duty brass material.
  • Brass adapters are more durable and heat resistant than aluminum adapters.
MATERIAL SPECIFICATIONS
  • Brass ASTM B124, Grade C37700.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
  • Made of heavy-duty brass material.
  • Brass adapters are more durable and heat resistant than aluminum adapters.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Brass ASTM B124, Grade C37700.

Specifications

Female Thread Size

N/A 2 1/2 NPSH x 12 in

Nozzle Hole Size

N/A 13/16 in

Thread

N/A NPSH in

PSI Rating at 70oF

N/A 12 psi

Weight Each

N/A 2.87 lb

Standard Carton

N/A 20

Package Type

N/A Each

Type

N/A Nozzle

Brand

N/A Kuriyama

Material

N/A Brass