T450LE Evolution Series AGCLEAN Hot Water/Steam Washdown Hose with Fat Resistant Cover
Hot Water Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure Steam |
Max. Working Pressure Hot Water |
Min. Bending Radius at 68 oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T450LE050XREELS | ID N/A 1/2 in13 mm | OD N/A 0.91 in23 mm | Max. Working Pressure Steam N/A 90 psi | Max. Working Pressure Hot Water N/A 300 psi | Min. Bending Radius at 68 oF N/A 2 1/2 in | Standard Length N/A 590 ft | Weight N/A 0.30 lbs/ft |
| T450LE075XREELS | ID N/A 3/4 in19 mm | OD N/A 1.18 in30.0 mm | Max. Working Pressure Steam N/A 90 psi | Max. Working Pressure Hot Water N/A 300 psi | Min. Bending Radius at 68 oF N/A 3 3/4 in | Standard Length N/A 330 ft | Weight N/A 0.44 lbs/ft |
| T450LE100XREELS | ID N/A 1 in25 mm | OD N/A 1.42 in36.0 mm | Max. Working Pressure Steam N/A 90 psi | Max. Working Pressure Hot Water N/A 300 psi | Min. Bending Radius at 68 oF N/A 5 in | Standard Length N/A 210 ft | Weight N/A 0.56 lbs/ft |