Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A Saturated steam and hot water washdown hose for the food and dairy industry. Resistant to animal and vegetable fats. Special construction for reeling applications

Construction

Tube

N/A White NBR - FDA approved

Reinforcement

N/A High tensile textile braids

Cover

N/A Blue NBR/PVC - abrasion, ozone and oil resistant. Non-Marking and Fat-resistant.

Working Pressure

Working Pressure

N/A Constant Pressure -20 Bar (300 PSI)-Hot Water 6 Bar (90 psi)-Saturated Steam

Service Temperature Range

Water

N/A -40°F (-40°C) to +248°F (+120°C)

Steam

N/A +330°F (+165°C)

Branding

Branding

N/A ALFAGOMMA - ITALY - 450 EVOLUTION Steam 6 bar (90 psi)/Hot Water 20 bar (300 psi) FAT RESISTANT (white letters)

Nominal Specifications

ID

N/A 1 in25 mm

OD

N/A 1.42 in36.0 mm

Max. Working Pressure Steam

N/A 90 psi

Max. Working Pressure Hot Water

N/A 300 psi

Min. Bending Radius at 68 oF

N/A 5 in

Standard Length

N/A 210 ft

Standard Length Note

N/A 1" ID = 210' reels with 80% of the lengths above 100' and 20% of the lengths are 30'-100'

Weight

N/A 0.56 lbs/ft

Specifications

Type

N/A Hot Water Hose

Brand

N/A Alfagomma®

Color

N/A Blue

Coupling Suggestions

Coupling Suggestions

N/A Short shank, long shank couplings (NPT, GHT), barbed inserts attached with bands. Crimped hydraulic fittings.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog