Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

T350 fully complies with the requirements listed in FDA CFR21.
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Working Pressure

Standard Length

Weight

N/A 1/2 in13 mm N/A 0.91 in23 mm N/A 225 psi15 bar N/A 200 ft N/A 0.27 lbs/ft
N/A 5/8 in16 mm N/A 1.02 in26 mm N/A 225 psi15 bar N/A 200 ft N/A 0.31 lbs/ft
N/A 3/4 in19 mm N/A 1.22 in31 mm N/A 225 psi15 bar N/A 200 ft N/A 0.44 lbs/ft
N/A 1 in25 mm N/A 1.46 in37 mm N/A 225 psi15 bar N/A 200 ft N/A 0.54 lbs/ft
N/A 1 1/4 in32 mm N/A 1.81 in46 mm N/A 225 psi15 bar N/A 200 ft N/A 0.63 lbs/ft
N/A 1 1/2 in38 mm N/A 2.05 in52 mm N/A 225 psi15 bar N/A 200 ft N/A 0.74 lbs/ft
N/A 2 in51 mm N/A 2.64 in67 mm N/A 225 psi15 bar N/A 200 ft N/A 1.12 lbs/ft
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1