Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

T350 fully complies with the requirements listed in FDA CFR21.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A For general wash down service, using hot water or low pressure saturated steam in processing plants and facilities and in food and dairy plants

Construction

Tube

N/A White EPDM. Meets FDA and 3A (18-03) requirements

Reinforcement

N/A High tensile textile cords

Cover

N/A White EPDM - heat, abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 15 Bar (225 PSI)

Steam Pressure

Steam Pressure

N/A Constant Pressure - 6 Bar (90 PSI)

Service Temperature Range

Water

N/A -40°F (-40°C) to +248°F (+120°C)

Steam

N/A +330°F to (+165°C)

Branding

Branding

N/A ALFAGOMMA - ITALY - 350 6 BAR (90 PSI) STEAM 15 BAR (225 PSI) HOT WATER (embossed)

Standard Length

Standard Length

N/A 200 feet - eliminates bulky hookups

Temperature Range

Steam Temperature

N/A 330 ºF165 ºC

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.22 in31 mm

Max. Working Pressure

N/A 225 psi15 bar

Standard Length

N/A 200 ft

Weight

N/A 0.44 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T350LL

Type

N/A Hot Water Hose

Style

N/A Creamery Wash Down

Color

N/A White

Coupling Suggestions

Coupling Suggestions

N/A Short shank, long shank couplings (NPT, GHT), barbed inserts attached with bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog