Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

T351 fully complies with the requirements listed in FDA CFR21.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Working Pressure

Standard Length

Weight

N/A 3/4 in19 mm N/A 1.22 in31 mm N/A 150 psi N/A 50 ft N/A 0.44 lbs/ft
N/A 1 in25 mm N/A 1.46 in37 mm N/A 150 psi N/A 50 ft N/A 0.54 lbs/ft
N/A 1 1/4 in32 mm N/A 1.81 in46 mm N/A 150 psi N/A 50 ft N/A 0.78 lbs/ft
N/A 1 1/2 in38 mm N/A 2.05 in52 mm N/A 150 psi N/A 50 ft N/A 0.91 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1