Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

T351 fully complies with the requirements listed in FDA CFR21.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A For general wash down service, using hot and cold water in paper mills and in food and dairy plants.

Construction

Tube

N/A White EPDM. Meets FDA and 3A (18-03) requirements.

Reinforcement

N/A Two ply, high tensile textile cords

Cover

N/A Green EPDM – heat, abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Min

N/A -40 ºF-40 ºC

Service Temperature Max

N/A 248 ºF120 ºC

Standard Length

Standard Length

N/A 50 feet including 6" long built-in tapered nozzle

Tapered Nozzle Hole Size

Tapered Nozzle Hole Size

N/A 3/4" and 1" ID....3/8"

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.22 in31 mm

Max. Working Pressure

N/A 150 psi

Standard Length

N/A 50 ft

Weight

N/A 0.44 lbs/ft

Specifications

Brand

N/A Alfagomma®

Cover Material

N/A Green, EPDM Rubber

Series

N/A T351LG

Type

N/A Industrial Rubber Hose

Style

N/A Creamery Washdown

Coupling Suggestions

Coupling Suggestions

N/A Short shank, long shank couplings (NPT, GHT), barbed inserts attached with bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog