Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Working Pressure

Standard Length

Weight

N/A 3/4 in19 mm N/A 1.22 in31 mm N/A 150 psi N/A 50 ft N/A 0.44 lbs/ft
N/A 1 in25 mm N/A 1.46 in37 mm N/A 150 psi N/A 50 ft N/A 0.54 lbs/ft
N/A 1 1/4 in32 mm N/A 1.81 in46 mm N/A 150 psi N/A 50 ft N/A 0.78 lbs/ft
N/A 1 1/2 in38 mm N/A 2.05 in52 mm N/A 150 psi N/A 50 ft N/A 0.91 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1