Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A For general wash down service, using hot and cold water in paper mills and in food and dairy plants.

Construction

Tube

N/A White EPDM. Meets FDA and 3A (18-03) requirements.

Reinforcement

N/A Two ply, high tensile textile cords

Cover

N/A White EPDM - heat, abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Min

N/A -40 ºF-40 ºC

Service Temperature Max

N/A 248 ºF120 ºC

Standard Length

Standard Length

N/A 50 feet including 6" long built-in tapered nozzle

Tapered Nozzle Hole Size

Tapered Nozzle Hole Size

N/A 3/4" and 1" ID....3/8"

Nominal Specifications

ID

N/A 3/4 in19 mm

OD

N/A 1.22 in31 mm

Max. Working Pressure

N/A 150 psi

Standard Length

N/A 50 ft

Weight

N/A 0.44 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T351LL

Type

N/A Industrial Rubber Hose

Style

N/A Creamery Washdown

Coupling Suggestions

Coupling Suggestions

N/A Short shank, long shank couplings (NPT, GHT), barbed inserts attached with bands.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog