Tec-Flex™ HT-FLEX™ Series Interlocked Metal Hose Assemblies
Hose Tec® Metal Hose
Build Your Own Tec-Flex™ Assembly
No Welding Required!
Create your own assembly in three easy steps.
No Welding Required!
Create your own assembly in three easy steps.
- Select your hose
- Select your couplings
- Thread together and done!
Part Number |
ID |
Length |
Min. Bending Radius |
Weight (Each) |
|---|---|---|---|---|
| HT-FLEX250x10TOE | ID N/A 2 1/2 in | Length N/A 10 ft | Min. Bending Radius N/A 7.50 in | Weight (Each) N/A 11.5 lb |
| HT-FLEX300X10TOE | ID N/A 3 in | Length N/A 10 ft | Min. Bending Radius N/A 8.30 in | Weight (Each) N/A 12.9 lb |
| HT-FLEX400X10TOE | ID N/A 4 in | Length N/A 10 ft | Min. Bending Radius N/A 11.80 in | Weight (Each) N/A 21.5 lb |
| HT-FLEX400X15TOE | ID N/A 4 in | Length N/A 15 ft | Min. Bending Radius N/A 11.80 in | Weight (Each) N/A 29.8 lb |
| HT-FLEX400X20TOE | ID N/A 4 in | Length N/A 20 ft | Min. Bending Radius N/A 11.80 in | Weight (Each) N/A 38.0 lb |
| HT-FLEX400X25TOE | ID N/A 4 in | Length N/A 25 ft | Min. Bending Radius N/A 11.80 in | Weight (Each) N/A 46.3 lb |
| HT-FLEX500X10TOE | ID N/A 5 in | Length N/A 10 ft | Min. Bending Radius N/A 13.00 in | Weight (Each) N/A 28.6 lb |
| HT-FLEX500X20TOE | ID N/A 5 in | Length N/A 20 ft | Min. Bending Radius N/A 13.00 in | Weight (Each) N/A 52.2 lb |
| HT-FLEX600X10TOE | ID N/A 6 in | Length N/A 10 ft | Min. Bending Radius N/A 18.00 in | Weight (Each) N/A 36.0 lb |
| HT-FLEX600X20TOE | ID N/A 6 in | Length N/A 20 ft | Min. Bending Radius N/A 18.00 in | Weight (Each) N/A 66.0 lb |
| HT-FLEX800X10TOE | ID N/A 8 in | Length N/A 10 ft | Min. Bending Radius N/A 25.00 in | Weight (Each) N/A 47.0 lb |
| HT-FLEX800X20TOE | ID N/A 8 in | Length N/A 20 ft | Min. Bending Radius N/A 25.00 in | Weight (Each) N/A 88.0 lb |