Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Build Your Own Tec-Flex™ Assembly
No Welding Required!
Create your own assembly in three easy steps.
  1. Select your hose
  2. Select your couplings
  3. Thread together and done!
Unit of Measure

General Applications

General Applications

N/A
  • Dry bulk truck and railcar unloading
  • Dry powder/fly ash
  • High temperature/low leak ventilation
  • Grain handling
  • Plastic pellet transfer

Construction

Construction

N/A A specially wound single strip of 304 Stainless Steel with TOE (NPT) threads on both ends. Patent Pending.

Features and Benefits

Features and Advantages

N/A
  • Abrasion Resistant - Smooth inner liner similar to that of lined metal hose, resists damage from abrasive materials.
  • Highly Flexible - Minimum bend radius up to 25% better than lined metal hose.
  • Leak Resistant - Leak rate of less than half of lined metal hose. Doesn't require packing that makes other hoses less flexible.
  • Smooth Bore - Reduces degradation of the transferred materials and improves flow rates. Helps prevent "angel hairing".
  • Corrosion Resistant - Suitable for outdoor use where the hose is exposed to the elements.
  • Heat Resistant - Withstands very high temperatures allowing for the transfer of hot materials. (Not for use with hot tar and asphalt applications.)

Specifications

Brand

N/A Hose Tec®

Type

N/A Metal Hose Assembly

Style

N/A Interlocked Metal Hose Assemblies

ID

N/A 4 in
Length1 N/A 10 ft

Material

N/A 304 Stainless Steel

Max. Service Temperature

N/A 816 ºC1500 ºF

Min. Bending Radius

N/A 11.80 in

Weight (Each)

N/A 21.5 lb

Note

Note

N/A NPT ends for easy assembly. No welding required.
Other sizes and lengths available, call for pricing.
  • 1 In "natural lie" state.