Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Putting the in Metal Hose™
See the difference! Up to 25% more flexible than lined metal hose. The characteristics of smooth bore in a single strip!
Made In the USA.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Series Number

Hose Size ID

Min. Bending Radius

Weight

N/A 2 1/2 in N/A 7.50 in N/A 0.75 lbs/ft
N/A 3 in N/A 8.25 in N/A 0.84 lbs/ft
N/A 3 1/2 in N/A 10.50 in N/A 1.10 lbs/ft
N/A 4 in N/A 11.75 in N/A 1.65 lbs/ft
N/A 4 1/2 in N/A 12.50 in N/A 2.00 lbs/ft
N/A 5 in N/A 13.00 in N/A 2.31 lbs/ft
N/A 6 in N/A 18.00 in N/A 3.00 lbs/ft
N/A 8 in N/A 25.00 in N/A 4.10 lbs/ft
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1