Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Putting the in Metal Hose™
See the difference! Up to 25% more flexible than lined metal hose. The characteristics of smooth bore in a single strip!
Made In the USA.
Unit of Measure

General Applications

General Applications

N/A
  • Dry bulk truck and railcar unloading
  • Dry powder/fly ash
  • High temperature/low leak ventilation
  • Grain handling
  • Plastic pellet transfer

Construction

Construction

N/A A specially wound single strip of 304 Stainless Steel with TOE (NPT) threads on both ends. Patent Pending.

Features and Advantages

Features and Advantages

N/A
  • Abrasion Resistant - Smooth inner liner similar to that of lined metal hose, resists damage from abrasive materials.
  • Highly Flexible - Minimum bend radius up to 25% better than lined metal hose.
  • Leak Resistant - Leak rate of less than half of lined metal hose. Doesn't require packing that makes other hoses less flexible.
  • Smooth Bore - Reduces degradation of the transferred materials and improves flow rates. Helps prevent "angel hairing".
  • Corrosion Resistant - Suitable for outdoor use where the hose is exposed to the elements.
  • Heat Resistant - Withstands very high temperatures allowing for the transfer of hot materials. (Not for use with hot tar and asphalt applications.)

Specifications

Brand

N/A Hose Tec®

Type

N/A Metal Hose

Style

N/A Interlocked Metal Hoses

Hose Size ID

N/A 3 in

Material

N/A 304 Stainless Steel

Max. Service Temperature

N/A 816 ºC1500 ºF

Min. Bending Radius

N/A 8.25 in
Weight1 N/A 0.84 lbs/ft

Note

Note

N/A NPT ends for easy assembly. No welding required.
  • 1 In extended state.