Threaded Union Rubber Expansion Joint HTDRU Series
Flanged Rubber Expansion Joints
FEATURES AND ADVANTAGES
- Excellent ability to absorb vibration and sound.
- Allows for four-way movement.
- Withstands high pressure.
- Easy installation using either floating flanges or threaded unions.
- Excellent for use with moderate chemicals, most oils, fats, grease, and many solvents.
- A retention ring is supplied with all double sphere flanged expansion joints.
- Nylon fabric-reinforced neoprene body.
- HTSRF and HTDRF series supplied with forged carbon steel flanges.
- HTDRU supplied with ductile iron plated pipe unions.
- Flanges meet ANSI B16.56 and ASTM A-105 specifications.
Part Number |
Size |
Length (L) |
Axial Compression |
Axial Elongation |
Transverse Deflection |
Angular Deflection |
Maximum Pressure |
Maximum Temperature |
Vacuum |
Weight Each |
|---|---|---|---|---|---|---|---|---|---|---|
| HTDRU0075 | Size N/A 3/4 in | Length (L) N/A 8 in | Axial Compression N/A 7/8 in | Axial Elongation N/A 1/4 in | Transverse Deflection N/A 7/8 in | Angular Deflection N/A 45 º | Maximum Pressure N/A 150 psi | Maximum Temperature N/A 240 ºF | Vacuum N/A 16 inHg | Weight Each N/A 1.80 lb |
| HTDRU0100 | Size N/A 1 in | Length (L) N/A 8 in | Axial Compression N/A 7/8 in | Axial Elongation N/A 1/4 in | Transverse Deflection N/A 7/8 in | Angular Deflection N/A 45 º | Maximum Pressure N/A 150 psi | Maximum Temperature N/A 240 ºF | Vacuum N/A 16 inHg | Weight Each N/A 2.80 lb |
| HTDRU0125 | Size N/A 1 1/4 in | Length (L) N/A 8 in | Axial Compression N/A 7/8 in | Axial Elongation N/A 1/4 in | Transverse Deflection N/A 7/8 in | Angular Deflection N/A 45 º | Maximum Pressure N/A 150 psi | Maximum Temperature N/A 240 ºF | Vacuum N/A 16 inHg | Weight Each N/A 3.50 lb |
| HTDRU0150 | Size N/A 1 1/2 in | Length (L) N/A 8 in | Axial Compression N/A 7/8 in | Axial Elongation N/A 1/4 in | Transverse Deflection N/A 7/8 in | Angular Deflection N/A 45 º | Maximum Pressure N/A 150 psi | Maximum Temperature N/A 240 ºF | Vacuum N/A 16 inHg | Weight Each N/A 4.00 lb |
| HTDRU0200 | Size N/A 2 in | Length (L) N/A 8 in | Axial Compression N/A 7/8 in | Axial Elongation N/A 1/4 in | Transverse Deflection N/A 7/8 in | Angular Deflection N/A 45 º | Maximum Pressure N/A 150 psi | Maximum Temperature N/A 240 ºF | Vacuum N/A 16 inHg | Weight Each N/A 5.00 lb |