FEATURES AND ADVANTAGES
- Excellent ability to absorb vibration and sound.
- Allows for four-way movement.
- Withstands high pressure.
- Easy installation using either floating flanges or threaded unions.
- Excellent for use with moderate chemicals, most oils, fats, grease, and many solvents.
- A retention ring is supplied with all double sphere flanged expansion joints.
- Nylon fabric-reinforced neoprene body.
- HTSRF and HTDRF series supplied with forged carbon steel flanges.
- HTDRU supplied with ductile iron plated pipe unions.
- Flanges meet ANSI B16.56 and ASTM A-105 specifications.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Series |
N/A HTDRU |
Size |
N/A 3/4 in |
Length (L) |
N/A 8 in |
Axial Compression |
N/A 7/8 in |
Axial Elongation |
N/A 1/4 in |
Transverse Deflection |
N/A 7/8 in |
Angular Deflection |
N/A 45 º |
Maximum Pressure |
N/A 150 psi |
Maximum Temperature |
N/A 240 ºF |
Vacuum |
N/A 16 inHg |
Weight Each |
N/A 1.80 lb |
Type |
N/A Threaded Double Sphere |



