Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Excellent ability to absorb vibration and sound.
  • Allows for four-way movement.
  • Withstands high pressure.
  • Easy installation using either floating flanges or threaded unions.
  • Excellent for use with moderate chemicals, most oils, fats, grease, and many solvents.
  • A retention ring is supplied with all double sphere flanged expansion joints.
MATERIAL SPECIFICATIONS
  • Nylon fabric-reinforced neoprene body.
  • HTSRF and HTDRF series supplied with forged carbon steel flanges.
  • HTDRU supplied with ductile iron plated pipe unions.
  • Flanges meet ANSI B16.56 and ASTM A-105 specifications.
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Length (L)

Axial Compression

Axial Elongation

Transverse Deflection

Angular Deflection

Maximum Pressure

Maximum Temperature

Vacuum

Weight Each

N/A 1 1/4 in N/A 7 in N/A 2 in N/A 1 1/4 in N/A 1 1/2 in N/A 40 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 5.30 lb
N/A 1 1/2 in N/A 7 in N/A 2 in N/A 1 1/4 in N/A 1 1/2 in N/A 40 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 6.80 lb
N/A 2 in N/A 7 in N/A 2 in N/A 1 1/4 in N/A 1 1/2 in N/A 40 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 9.00 lb
N/A 2 1/2 in N/A 7 in N/A 2 in N/A 1 1/4 in N/A 1 1/2 in N/A 40 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 13.30 lb
N/A 3 in N/A 7 in N/A 2 in N/A 1 1/4 in N/A 1 1/2 in N/A 40 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 14.30 lb
N/A 4 in N/A 9 in N/A 2 1/4 in N/A 1 1/2 in N/A 1 3/4 in N/A 35 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 20.30 lb
N/A 5 in N/A 9 in N/A 2 1/4 in N/A 1 1/2 in N/A 1 3/4 in N/A 35 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 24.50 lb
N/A 6 in N/A 9 in N/A 2 1/4 in N/A 1 1/2 in N/A 1 3/4 in N/A 35 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 29.50 lb
N/A 8 in N/A 13 in N/A 2 1/2 in N/A 1 1/2 in N/A 1 3/4 in N/A 30 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 43.80 lb
N/A 10 in N/A 13 in N/A 2 1/2 in N/A 1 1/2 in N/A 1 3/4 in N/A 30 º N/A 150 psi N/A 220 ºF N/A 16 inHg N/A 64.10 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1