Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Excellent ability to absorb vibration and sound.
  • Allows for four-way movement.
  • Withstands high pressure.
  • Easy installation using either floating flanges or threaded unions.
  • Excellent for use with moderate chemicals, most oils, fats, grease, and many solvents.
  • A retention ring is supplied with all double sphere flanged expansion joints.
MATERIAL SPECIFICATIONS
  • Nylon fabric-reinforced neoprene body.
  • HTSRF and HTDRF series supplied with forged carbon steel flanges.
  • HTDRU supplied with ductile iron plated pipe unions.
  • Flanges meet ANSI B16.56 and ASTM A-105 specifications.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Excellent ability to absorb vibration and sound.
  • Allows for four-way movement.
  • Withstands high pressure.
  • Easy installation using either floating flanges or threaded unions.
  • Excellent for use with moderate chemicals, most oils, fats, grease, and many solvents.
  • A retention ring is supplied with all double sphere flanged expansion joints.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Nylon fabric-reinforced neoprene body.
  • HTSRF and HTDRF series supplied with forged carbon steel flanges.
  • HTDRU supplied with ductile iron plated pipe unions.
  • Flanges meet ANSI B16.56 and ASTM A-105 specifications.

Specifications

Brand

N/A Kuriyama

Size

N/A 10 in

Length (L)

N/A 13 in

Axial Compression

N/A 2 1/2 in

Axial Elongation

N/A 1 1/2 in

Transverse Deflection

N/A 1 3/4 in

Angular Deflection

N/A 30 º

Maximum Pressure

N/A 150 psi

Maximum Temperature

N/A 220 ºF

Vacuum

N/A 16 inHg

Series

N/A HTDRF

Weight Each

N/A 64.10 lb

Type

N/A Double Sphere

Note

Note

N/A Not for use with oxidizing acids, esters, and keytones