Grooved Quick Release Couplings GEC-QRB/GEC-QRE Series
Grooved Couplings
FEATURES AND ADVANTAGES
- Connect together grooved end pipes or hose connections.
- Underwriters laboratories listed.
- Faster and easier than threaded, welded, or flanged connections.
- Quick-release version provides faster connecting and disconnecting hoses or pipes.
- Quick-release version is supplied with a steel safety clip to prevent accidental opening.
- Available with either Buna or EPDM gaskets.
- Ductile Iron body painted orange.
- Carbon Steel plated bolts and nuts.
- Carbon Steel plated safety clip.
- BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
- EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Part Number |
Item Name |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| GEC-QRB200 | N/A 2 in. Size Grooved Quick Release Coupling with Buna Gasket | Size N/A 2 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.31 lb | Standard Carton N/A 1 |
| GEC-QRB250 | N/A 2 1/2 in. Size Grooved Quick Release Coupling with Buna Gasket | Size N/A 2 1/2 in | PSI Rating at 70oF N/A | Weight Each N/A 2.65 lb | Standard Carton N/A 10 |
| GEC-QRB300 | N/A 3 in. Size Grooved Quick Release Coupling with Buna Gasket | Size N/A 3 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.77 lb | Standard Carton N/A 1 |
| GEC-QRB400 | N/A 4 in. Size Grooved Quick Release Coupling with Buna Gasket | Size N/A 4 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.89 lb | Standard Carton N/A 1 |
| GEC-QRB600 | N/A 6 in. Size Grooved Quick Release Coupling with Buna Gasket | Size N/A 6 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 10.05 lb | Standard Carton N/A 4 |
| GEC-QRB800 | N/A 8 in. Size Grooved Quick Release Coupling with Buna Gasket | Size N/A 8 in | PSI Rating at 70oF N/A | Weight Each N/A 13.15 lb | Standard Carton N/A 2 |
| GEC-QRE200 | N/A 2 in. Size Grooved Quick Release Coupling with EPDM Gasket | Size N/A 2 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.31 lb | Standard Carton N/A 1 |
| GEC-QRE250 | N/A 2 1/2 in. Size Grooved Quick Release Coupling with EPDM Gasket | Size N/A 2 1/2 in | PSI Rating at 70oF N/A | Weight Each N/A 2.65 lb | Standard Carton N/A 10 |
| GEC-QRE300 | N/A 3 in. Size Grooved Quick Release Coupling with EPDM Gasket | Size N/A 3 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.77 lb | Standard Carton N/A 1 |
| GEC-QRE400 | N/A 4 in. Size Grooved Quick Release Coupling with EPDM Gasket | Size N/A 4 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 0.89 lb | Standard Carton N/A 1 |
| GEC-QRE600 | N/A 6 in. Size Grooved Quick Release Coupling with EPDM Gasket | Size N/A 6 in | PSI Rating at 70oF N/A 300 psi | Weight Each N/A 10.05 lb | Standard Carton N/A 4 |
| GEC-QRE800 | N/A 8 in. Size Grooved Quick Release Coupling with EPDM Gasket | Size N/A 8 in | PSI Rating at 70oF N/A | Weight Each N/A 13.15 lb | Standard Carton N/A 2 |