Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Connect together grooved end pipes or hose connections.
  • Underwriters laboratories listed.
  • Faster and easier than threaded, welded, or flanged connections.
  • Quick-release version provides faster connecting and disconnecting hoses or pipes.
  • Quick-release version is supplied with a steel safety clip to prevent accidental opening.
  • Available with either Buna or EPDM gaskets.
MATERIAL SPECIFICATIONS
  • Ductile Iron body painted orange.
  • Carbon Steel plated bolts and nuts.
  • Carbon Steel plated safety clip.
SERVICE TEMPERATURE RANGE:
  • BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
  • EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Ductile Iron body painted orange
  • Underwriters Laboratories listed
  • Plated nuts and bolts supplied with all sizes
  • Used in conjunction with grooved end pipe or hose connections
  • Grooved couplings are faster and easier than threaded, welded, or flange connections
  • Quick release version provides faster connecting and disconnecting of hoses or pipes
  • Quick release version is supplied with a steel safety clip to prevent accidental opening

Specifications

Size

N/A 2 1/2 in

Weight Each

N/A 2.65 lb

Standard Carton

N/A 10

Type

N/A Grooved Coupling

Brand

N/A Kuriyama

Material

N/A Ductile Iron

Style

N/A Clamping