Grooved Gasket GEG-BUNA / GEG-EPDM Series
Grooved Couplings
SERVICE TEMPERATURE RANGE:
- BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
- EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| GEG-BUNA200 | Size N/A 2 in | Weight Each N/A 0.082 lb | Standard Carton N/A 1 |
| GEG-BUNA250 | Size N/A 2 1/2 in | Weight Each N/A 0.107 lb | Standard Carton N/A 1 |
| GEG-BUNA300 | Size N/A 3 in | Weight Each N/A 0.127 lb | Standard Carton N/A 1 |
| GEG-BUNA400 | Size N/A 4 in | Weight Each N/A 0.194 lb | Standard Carton N/A 1 |
| GEG-BUNA600 | Size N/A 6 in | Weight Each N/A 0.308 lb | Standard Carton N/A 1 |
| GEG-BUNA800 | Size N/A 8 in | Weight Each N/A 0.671 lb | Standard Carton N/A 1 |
| GEG-BUNA1000 | Size N/A 10 in | Weight Each N/A 0.771 lb | Standard Carton N/A 1 |
| GEG-BUNA1200 | Size N/A 12 in | Weight Each N/A 0.889 lb | Standard Carton N/A 1 |
| GEG-EPDM200 | Size N/A 2 in | Weight Each N/A 0.082 lb | Standard Carton N/A 1 |
| GEG-EPDM250 | Size N/A 2 1/2 in | Weight Each N/A 0.107 lb | Standard Carton N/A 1 |
| GEG-EPDM300 | Size N/A 3 in | Weight Each N/A 0.127 lb | Standard Carton N/A 1 |
| GEG-EPDM400 | Size N/A 4 in | Weight Each N/A 0.194 lb | Standard Carton N/A 1 |
| GEG-EPDM600 | Size N/A 6 in | Weight Each N/A 0.308 lb | Standard Carton N/A 1 |
| GEG-EPDM800 | Size N/A 8 in | Weight Each N/A 0.671 lb | Standard Carton N/A 1 |
| GEG-EPDM1000 | Size N/A 10 in | Weight Each N/A 0.771 lb | Standard Carton N/A 1 |
| GEG-EPDM1200 | Size N/A 12 in | Weight Each N/A 0.889 lb | Standard Carton N/A 1 |