Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

SERVICE TEMPERATURE RANGE:
  • BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
  • EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)

Grooved Gasket

Unit of Measure

Service Temperature Range

Service Temperature Range

N/A
  • BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
  • EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)

Specifications

Size

N/A 10 in

Weight Each

N/A 0.771 lb

Standard Carton

N/A 1

Type

N/A Replacement Grooved Gasket

Brand

N/A Kuriyama

Material

N/A Buna