Grooved Couplings GEC-B/GEC-E Series
Grooved Couplings
FEATURES AND ADVANTAGES
- Connect together grooved end pipes or hose connections.
- Underwriters laboratories listed.
- Faster and easier than threaded, welded, or flanged connections.
- Quick-release version provides faster connecting and disconnecting hoses or pipes.
- Quick-release version is supplied with a steel safety clip to prevent accidental opening.
- Available with either Buna or EPDM gaskets.
- Ductile Iron body painted orange.
- Carbon Steel plated bolts and nuts.
- Carbon Steel plated safety clip.
- BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
- EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| GEC-B200 | Size N/A 2 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 2.50 lb | Standard Carton N/A 15 |
| GEC-B250 | Size N/A 2 1/2 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 3.45 lb | Standard Carton N/A 10 |
| GEC-B300 | Size N/A 3 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 3.80 lb | Standard Carton N/A 10 |
| GEC-B400 | Size N/A 4 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 5.60 lb | Standard Carton N/A 5 |
| GEC-B600 | Size N/A 6 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 10.05 lb | Standard Carton N/A 4 |
| GEC-B800 | Size N/A 8 in | PSI Rating at 70oF N/A 800 psi | Weight Each N/A 19.55 lb | Standard Carton N/A 2 |
| GEC-B1000 | Size N/A 10 in | PSI Rating at 70oF N/A 800 psi | Weight Each N/A 26.15 lb | Standard Carton N/A 1 |
| GEC-B1200 | Size N/A 12 in | PSI Rating at 70oF N/A 800 psi | Weight Each N/A 30.65 lb | Standard Carton N/A 1 |
| GEC-E200 | Size N/A 2 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 2.50 lb | Standard Carton N/A 15 |
| GEC-E250 | Size N/A 2 1/2 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 3.45 lb | Standard Carton N/A 10 |
| GEC-E300 | Size N/A 3 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 3.80 lb | Standard Carton N/A 10 |
| GEC-E400 | Size N/A 4 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 5.60 lb | Standard Carton N/A 5 |
| GEC-E600 | Size N/A 6 in | PSI Rating at 70oF N/A 1000 psi | Weight Each N/A 10.05 lb | Standard Carton N/A 4 |
| GEC-E800 | Size N/A 8 in | PSI Rating at 70oF N/A 800 psi | Weight Each N/A 19.55 lb | Standard Carton N/A 2 |
| GEC-E1000 | Size N/A 10 in | PSI Rating at 70oF N/A 800 psi | Weight Each N/A 26.15 lb | Standard Carton N/A 1 |
| GEC-E1200 | Size N/A 12 in | PSI Rating at 70oF N/A 800 psi | Weight Each N/A 30.65 lb | Standard Carton N/A 1 |