Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Connect together grooved end pipes or hose connections.
  • Underwriters laboratories listed.
  • Faster and easier than threaded, welded, or flanged connections.
  • Quick-release version provides faster connecting and disconnecting hoses or pipes.
  • Quick-release version is supplied with a steel safety clip to prevent accidental opening.
  • Available with either Buna or EPDM gaskets.
MATERIAL SPECIFICATIONS
  • Ductile Iron body painted orange.
  • Carbon Steel plated bolts and nuts.
  • Carbon Steel plated safety clip.
SERVICE TEMPERATURE RANGE:
  • BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
  • EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Connect together grooved end pipes or hose connections.
  • Underwriters laboratories listed.
  • Faster and easier than threaded, welded, or flanged connections.
  • Quick-release version provides faster connecting and disconnecting hoses or pipes.
  • Quick-release version is supplied with a steel safety clip to prevent accidental opening.
  • Available with either Buna or EPDM gaskets.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Ductile Iron body painted orange.
  • Carbon Steel plated bolts and nuts.
  • Carbon Steel plated safety clip.

Service Temperature Range

SERVICE TEMPERATURE RANGE

N/A
  • BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
  • EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)

Specifications

Size

N/A 8 in

PSI Rating at 70oF

N/A 800 psi

Weight Each

N/A 19.55 lb

Standard Carton

N/A 2

Type

N/A Grooved Coupling

Material

N/A Ductile Iron

Brand

N/A Kuriyama

Style

N/A Clamping

Gaskets

N/A EPDM

Safety Clips

N/A Carbon Steel