Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • Nylon material is fiberglass reinforced for added strength and durability.
  • Good abrasion and chemical resistance.
  • Lightweight yet strong.
  • Precision molded to ensure consistency in form and function.
MATERIAL SPECIFICATIONS
  • Fiberglass reinforced nylon.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
  • Locking feature using safety clips to prevent disconnection during use.
  • Supplied 304 stainless steel handles, handle pins, pull rings, and safety clips.
  • All 4" size females couplers supplied with three handles to provide added stability.
  • EPDM gasket included.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70 oF (+21oC)

Weight Each

Standard Carton

N/A 1 in N/A 100 psi N/A 0.16 lb N/A 40
N/A 1 1/2 in N/A 100 psi N/A 0.46 lb N/A 40
N/A 2 in N/A 100 psi N/A 0.50 lb N/A 60
N/A 3 in N/A 50 psi N/A 0.96 lb N/A 30
N/A 4 in N/A 50 psi N/A 1.16 lb N/A 15
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1