GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
- Nylon material is fiberglass reinforced for added strength and durability.
- Good abrasion and chemical resistance.
- Lightweight yet strong.
- Precision molded to ensure consistency in form and function.
- Fiberglass reinforced nylon.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- Locking feature using safety clips to prevent disconnection during use.
- Supplied 304 stainless steel handles, handle pins, pull rings, and safety clips.
- All 4" size females couplers supplied with three handles to provide added stability.
- EPDM gasket included.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Nylon
Nylon |
N/A Nylon has similar performance characteristics to polypropylene, but it can withstand higher temperatures, variable humidity, and has some additional chemical resistance versus the polypropylene. Nylon camlocks are used in industrial and agricultural applications where heat and moisture are of concern. |
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 4 in |
PSI Rating at 70 ºF (+21ºC) |
N/A 50 psi |
Weight Each |
N/A 1.16 lb |
Standard Carton |
N/A 15 |
Package Type |
N/A Each |
Body Material |
N/A Fiberglass Reinforced Nylon |
Type |
N/A Fiberglass Reinforced Nylon |
Style |
N/A Part DC Dust Caps |
End Type |
N/A Female Coupler |
Handles |
N/A Type 304 Stainless Steel |
Gaskets |
N/A EPDM |
Pull Rings |
N/A Type 304 Stainless Steel |
Safety Clips |
N/A Type 304 Stainless Steel |
Handle Pins |
N/A Type 304 Stainless Steel |



