T455LL - 150 PSI Food Discharge Hose
Food Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Standard Length |
Weight |
|---|---|---|---|---|---|
| T455LL150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.89 in48 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 0.60 lbs/ft |
| T455LL200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 0.95 lbs/ft |
| T455LL300X100 | ID N/A 3 in76 mm | OD N/A 3.46 in88 mm | Max. Working Pressure N/A 10 bar150 psi | Standard Length N/A 100 ft | Weight N/A 1.38 lbs/ft |





